IESNA:LM-63-2002
[TEST]P949716
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21987
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2579.8 3230.1 3818 4273.1 4644.2 4854.2 4953 4988.1 5166.3 5547.7
6177.6 6973.2 7756.3 8381.7 8928.7 9428.1 9743.6 9824.2 9630.1 9138.7
8146.7 6431.8 5309.3 4446.8 3521.8 2477.6 1628.7 1141.8 890.9 769.5
698 586.8 497.1 172.5 84 13.6 0
2579.8 3252.8 3846.4 4309.4 4649.9 4880.3 4998.4 5031.3 5178.8 5522.7
6104.9 6884.7 7653 8299.9 8852.7 9352 9726.6 9861.6 9737.9 9321.4
8492.9 6908.5 5523.8 4638.6 3724.9 2701.2 1776.2 1198.5 919.3 796.7
704.8 595.9 501.7 213.4 89.7 17 0
2579.8 3224.4 3806.6 4274.2 4638.6 4903 5049.4 5111.8 5227.6 5536.3
6032.3 6724.6 7462.3 8112.7 8638.2 9058.1 9451.9 9643.7 9594.9 9262.4
8596.2 7507.7 5984.6 4922.3 4015.5 3023.5 2019.1 1341.5 992 824
727.5 633.3 542.5 414.3 211.1 25 0
2579.8 3224.4 3789.6 4256.1 4645.4 4943.9 5143.6 5248 5357 5595.3
5964.2 6501 7138.9 7750.6 8243.2 8647.2 8986.6 9261.3 9335 9226.1
8825.4 8082 7037.9 5801.9 4638.6 3604.6 2520.7 1613.9 1100.9 837.6
723 627.6 535.7 426.7 299.6 116.9 0
2579.8 3129.1 3677.3 4156.2 4567.1 4930.3 5219.7 5411.5 5534.1 5722.5
6028.9 6422.7 6932.3 7451 7917.5 8319.2 8646.1 8936.7 9143.2 9198.8
9088.7 8750.5 8094.5 7102.6 5943.8 4760 3546.7 2338 1468.6 985.1
751.3 667.4 580 442.6 298.5 93.1 0
2579.8 3079.1 3574 4040.4 4471.7 4871.2 5234.4 5521.6 5716.8 5899.5
6128.8 6457.9 6839.3 7292.1 7748.4 8202.3 8588.2 8890.1 9118.2 9306.7
9453.1 9404.3 9198.8 8732.4 7926.5 6882.4 5539.7 4248.1 2856.7 1763.7
1144 782 566.3 342.8 172.5 45.4 0
2579.8 2983.8 3414 3853.2 4279.9 4698.7 5102.8 5462.5 5761 6000.5
6243.4 6509 6800.7 7163.9 7580.4 8052.5 8538.3 9007 9422.4 9787.9
10120.4 10485.9 10650.4 10752.6 10729.9 10266.8 9382.7 7974.2 6110.6 4139.2
2389.1 1240.5 633.3 365.5 178.2 61.3 0
2579.8 2911.2 3256.2 3633 4023.4 4392.3 4788.4 5173.1 5543.1 5870
6196.9 6499.9 6774.6 7070.8 7381.8 7715.4 8102.5 8540.6 9019.5 9528
10083 10879.7 11523.2 11915.9 12363.1 12686.6 12728.5 12293.9 11163.4 9333.9
6800.7 4388.9 2237 912.5 325.7 63.6 0
2579.8 2780.6 3023.5 3305 3613.7 3940.6 4273.1 4602.3 4928 5262.8
5613.5 5938.1 6291.1 6659.9 7043.5 7428.3 7855 8334 8864 9464.4
10165.8 11229.3 12284.8 13007.7 13930.5 15016.6 16178.8 16954 16788.3 15227.7
12014.7 7789.2 3303.9 1009 317.8 65.8 0
2579.8 2757.9 2999.7 3258.5 3550.1 3858.9 4174.4 4488.8 4799.7 5115.3
5426.2 5748.6 6089 6457.9 6839.3 7235.4 7675.7 8162.6 8707.4 9328.2
10028.5 11154.4 12217.8 13000.9 13987.2 15171 16439.9 17247.9 17094.7 15435.4
11943.2 7303.5 2798.8 772.9 249.7 56.7 0
2579.8 2671.7 2796.5 2964.5 3167.7 3389 3612.6 3847.5 4090.4 4335.5
4583 4838.3 5096 5368.3 5661.2 5971 6311.5 6697.4 7162.7 7693.9
8340.8 9369.1 10148.8 10918.3 11856.9 12986.2 14046.2 14505.9 14025.8 12195.1
9002.5 5010.8 1444.8 303 101 22.7 0
2579.8 2608.1 2678.5 2779.5 2919.1 3070.1 3234.6 3403.7 3575.1 3757.8
3936 4107.4 4284.5 4460.4 4646.5 4842.9 5049.4 5300.3 5590.8 5967.6
6512.4 7188.8 7649.6 8164.9 8781.2 9453.1 9911.6 9751.6 8950.3 7447.6
5378.6 2752.3 897.8 267.8 91.9 21.6 0
2579.8 2551.4 2561.6 2608.1 2684.2 2762.5 2865.8 2967.9 3068.9 3174.5
3266.4 3349.3 3418.5 3482 3526.3 3554.7 3583.1 3602.4 3634.1 3707.9
3885 3989.4 4008.7 4047.3 4107.4 4161.9 4013.2 3542.2 2870.3 2126.9
1445.9 819.4 410.9 173.6 84 29.5 0
2579.8 2432.2 2344.8 2299.4 2294.9 2313 2343.7 2377.7 2401.6 2416.3
2415.2 2386.8 2342.6 2280.1 2197.3 2096.3 1974.8 1848.8 1733.1 1625.3
1514 1415.3 1332.4 1264.3 1205.3 1145.2 1070.3 969.3 829.7 642.4
467.6 343.9 238.3 153.2 87.4 25 0
2579.8 2322.1 2162.1 2091.7 2074.7 2089.5 2121.2 2155.3 2172.3 2167.8
2143.9 2101.9 2040.7 1964.6 1876.1 1785.3 1691.1 1596.9 1503.8 1401.7
1298.4 1205.3 1137.2 1096.4 1080.5 1082.7 1080.5 1048.7 970.4 839.9
639 440.4 308.7 203.2 101 22.7 0
2579.8 2235.9 2042.9 1966.9 1970.3 2013.4 2061.1 2091.7 2094 2073.6
2033.8 1977.1 1910.1 1833 1751.2 1670.7 1585.5 1495.9 1403.9 1318.8
1254.1 1198.5 1161.1 1137.2 1116.8 1093 1055.5 1016.9 969.3 893.2
777.4 610.6 400.6 221.3 105.6 22.7 0
2579.8 2153 1954.4 1903.3 1935.1 1994.1 2040.7 2063.4 2054.3 2019.1
1964.6 1899.9 1825 1751.2 1672.9 1596.9 1544.7 1482.3 1403.9 1341.5
1299.5 1243.9 1156.5 1087.3 1041.9 997.6 952.2 906.8 866 828.5
784.3 712.8 583.4 447.2 262.2 63.6 0
2579.8 2106.5 1907.9 1879.5 1934 1990.7 2037.2 2050.9 2029.3 1973.7
1906.7 1830.7 1749 1676.3 1613.9 1578.7 1536.7 1493.6 1451.6 1358.5
1275.7 1209.9 1144 1082.7 1019.2 963.6 909.1 859.2 807 746.8
687.8 634.4 556.1 480.1 335.9 130.5 0
2579.8 2066.8 1878.4 1874.9 1935.1 1989.6 2030.4 2035 2002.1 1941.9
1865.9 1781.9 1707 1637.7 1591.2 1551.5 1500.4 1431.2 1369.9 1296.1
1239.4 1175.8 1113.4 1056.6 1009 960.2 908 854.6 792.2 723
646.9 580 493.7 373.4 247.4 103.3 0
2579.8 2044.1 1863.6 1873.8 1939.6 1993 2029.3 2022.5 1980.5 1909
1820.5 1737.6 1667.3 1613.9 1588.9 1528.8 1435.7 1327.9 1284.8 1248.5
1183.8 1133.8 1090.7 1027.1 979.5 942 893.2 835.3 766.1 690.1
607.2 570.9 491.4 321.2 233.8 143 0
2579.8 2039.5 1854.5 1874.9 1940.8 1995.3 2028.2 2019.1 1968 1887.4
1797.8 1716.1 1646.8 1613.9 1575.3 1499.3 1363.1 1273.4 1250.7 1206.5
1149.7 1088.4 1030.5 986.3 959 935.2 890.9 836.5 770.6 694.6
614 634.4 506.2 338.2 257.6 95.3 0
2579.8 2039.5 1853.4 1878.4 1941.9 1996.4 2027 2022.5 1972.6 1888.6
1797.8 1714.9 1645.7 1615 1571.9 1494.7 1352.9 1274.6 1256.4 1205.3
1146.3 1079.3 1031.7 972.7 964.7 935.2 889.8 836.5 775.2 693.5
616.3 625.4 434.7 349.6 254.2 91.9 0
